Roof plate, vented for DK-TS, 97 mm high

Article number: DK 7826.886

In exchange for the standard roof.

Article number:
DK 7826.886
Product description
In exchange for the standard roof. Ventilation holes (Ø 5 mm) are incorporated all-round into the 97 mm high roof plate. In conjunction with the vented glazed and sheet steel door, the roof plate coordinates perfectly with the door design.
Material
Sheet steel
Colour
RAL 7035
To fit
Enclosure type: DK-TS
Width: 800 mm
Depth: 800 mm
Packs of
1 pc(s).
Net weight
10.947 kg
Gross weight
11.523 kg
Customs tariff number
72092690
EAN
4028177234734
ECLASS 8.0
27182405
DK TS 8 vented cable entry roof plate

75 mm high roof plate with all-round perforated plate
(3 mm diameter) for passive ventilation.
The roof plate has been designed so that it fits the
ventilated glazed and sheet steel doors.
Cable entry sliding angular bracket at the rear.
An optional side or front cable entry can be fitted as
the symmetrical frame design enables the roof plate to
be turned.
Rubber section for fixing the cables and cable bunches
to the sliding and fixed brackets.
Active ventilation can be provided by retrofitting a
fan plate to the base.
Material: Sheet steel
Spray finish: RAL 7035
for enclosure dimensions: W: 800 mm D: 800 mm