- Article number:
- SZ 2493.000
- Product description
- For retrospective mounting on all sheet steel compact enclosures, sheet steel, with cam lock.
- Material
- Die-cast zinc
- Surface finish
- Nickel-plated
- To fit enclosure type
- AX with cam
- KX E-Box
- AE with cam
- CX one-piece console
- CX desk unit
- Packs of
- 1 pc(s).
- Net weight
- 0.17 kg
- Gross weight
- 0.215 kg
- Customs tariff number
- 83016000
- EAN
- 4028177220317
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Lock cover, for pad-locks / multiple lock