Doors/locks

Accessories for doors

Cable routing, shipping brace, protective bar, adaptor plate for Toptec, dust guard and identification strips, lock components, locking bar latch, paint.

Accessories for doors

Cable routing set, doors for VX, VX IT

For optimised cable routing on the inside of the VX enclosure system doors when using a CMC III handle.

Accessories for doors

Shipping brace for door VX

To stabilise the door when transporting from an additional weight load of 15 kg.

Accessories for doors

Protective bar for VX, TS, VX SE

Prevents people from falling into the open enclosure frame. For 1200 mm enclosure width, may be shortened or divided for other sizes.

Accessories for doors

Holder for protective bars

For mounting on the vertical section. The protective bar is simply inserted.

Accessories for doors

CS adaptor plate for CS Toptec

To accommodate suitable fan-and-filter units with a climate control device cut-out.

Accessories for doors

Primer/paint

Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

Accessories for doors

Corrosion protection primer

Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard...

Accessories for doors

Dust guard trim

To protect against deposits on the upper edge of the door and between the enclosure and the door/lid.

Accessories for doors

Dust guard trim for VX, TS, VX SE

To protect against dust deposits between the door and upper horizontal enclosure section. The dust guard trim provides space for texts or company logos.

Accessories for doors

Lock components for VX

For retrofitting a glazed door or sheet steel door in place of a rear panel.

Accessories for doors

Identification strip for VX, TS, VX SE

For individual field identifiers on the door, including transparent cover and assembly parts.

Accessories for doors

Locking bar latch to CNOMO for VX, VX IT

To fit all locking bars in single-door enclosures and glazed doors with standard lock or comfort handle VX. The latch prevents the locking bars from moving when the door is open.