- Article number:
- DK 5301.652
- Product description
- To replace existing doors. The vented surface area is approx. 85% perforated.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- Door: RAL 7035
Comfort handle VX, hinges: RAL 9005
- Supply includes
- Door, vertically divided, with comfort handle VX for semi-cylinders with security lock 3524 E, right
3 x 180° hinges, fitted on each half of the door
Assembly parts
- Assembly instruction
- For a door opening angle of 180° when baying, a 180° baying hinge is required
- Note
- Door opening angle for stand-alone siting: max. 240°
- Door opening angle when baying: max. 160°
- IP protection category to IEC 60 529
- IP 20
- To fit
- Enclosure type: VX IT
Width: 800 mm
Height: 2,000 mm
- Packs of
- 1 pc(s).
- Net weight
- 34 kg
- Gross weight
- 39 kg
- EAN
- 4028177955141
- ETIM 9
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
Sheet steel door, vertically divided, vented for VX IT, to replace existing doors. The vented surface area is approx. 85% perforated. For enclosure width: 800 mm, for enclosure height: 2,000 mm