Component shelf ½ U, depth-variable 482.6 mm (19") system punchings

Article number: DK 7063.720

For mounting between the front and rear 482.6 mm (19˝) levels, infinitely depth-adjustable, load capacity: 50 kg.

Article number:
DK 7063.720
Product description
For mounting between the front and rear 482.6 mm (19˝) levels. The component shelf is infinitely depth-adjustable.
Material
Sheet steel
Colour
RAL 7035
Load capacity
50 kg area load
Note
Not suitable for combination with telescopic slides.
Distance between levels
600 ‐ 900 mm
Packs of
1 pc(s).
Net weight
7.572 kg
Gross weight
7.971 kg
Customs tariff number
94039910
EAN
4028177401877
ECLASS 8.0
27189261
Component shelf, 1/2 U, depth-adjustable for 482.6 mm
(19") mounting levels

Level clearance: 600 -900 mm
Load capacity: 50 kg surface load, static
Material: Sheet steel, spray finished in RAL 7035

Slide rail including assembly parts.

Dimensions: 700 mm
Material: Sheet steel, zinc-plated, passivated