Gland plate modules for cable entry for TS IT, TS, SE, TX CableNet

Article number: DK 7825.381

Gland plate modules for cable entry, for TS, TS-IT, SE for use in the base frame of the network enclosure. Used in exchange for an existing gland plate of the same depth.

Article number:
DK 7825.381
Product description
For simple, sealed cable entry.
Material
Module plate: Sheet steel
Brush strip: Plastic, UL 94 HB, halogen-free
Surface finish
Zinc-plated
Note
Several gland module plates need to be combined to close off the base completely in the TS-IT
Dimensions
Depth: 237.5 mm
To fit
Enclosure type: TS IT
TS
VX SE
TX CableNet
Width: 800 mm
Packs of
1 pc(s).
Net weight
1.75 kg
Gross weight
1.78 kg
PCF per pack (cradle-to-gate)
7.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177233355
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Gland plate module, for cable entry with brush strip, depth: 237.5 mm, for enclosure width: 800 mm, for TS, TS IT, SE, TX CableNet, sheet steel, zinc-plated
Gland plate module, vented
For W: 800 mm,
Depth: 237,5 mm
For TS, TS IT, SE, TX CableNet
For cable entry with brush
Module plate: Sheet steel
Brush strip: UL 94-HB, halogen-free