- Article number:
- KL 1581.000
- Product description
- With pre-punched PG holes for cable glands. Use seal for standard gland plates.
- Material
- ABS
- Colour
- RAL 7035
- Note
- The allocation of gland plate sizes is indicated on the relevant enclosures
- No. of metric knockouts
- 12
- Number x PG diameter
- 12 x 13.5
- Dimensions
- Width: 220 mm
Depth: 90 mm
- To fit
- Enclosure type: KL
- Gland plate
- Size: 2
- Operating temperature range
- -40 °C...70 °C
- Protection category to IEC 60 529
- IP 55 if installed correctly
- Number knockouts
- 12
- Packs of
- 5 pc(s).
- Net weight
- 0.505 kg
- Gross weight
- 0.604 kg
- Customs tariff number
- 73269098
- EAN
- 4028177010888
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
KL Plastic cable gland plate, with PG knock-outs, WD: 220x90 mm, size: 2, PG knockouts: 13.5