Corner connector for TS punched rail 17 x 17 mm

Article number: SV 9673.902

For TS punched rail 17 x 17 mm.

Article number:
SV 9673.902
Product description
Mounting piece with integral M4 threaded holes.
Applications
For connecting two TS punched rails at an angle of 90° across the corner
Essential for building the auxiliary construction for the busbar space separation
Material
Die-cast zinc
Supply includes
Assembly parts
Packs of
10 pc(s).
Net weight
1 kg
Gross weight
1.079 kg
Customs tariff number
79070000
EAN
4028177543218
ETIM 9
EC002525
ECLASS 8.0
27189234
Product description
SV Corner connector, for punched rail 17x17 mm