Incandescent lamps for steady light components

Article number: SG 2374.070

With BA 15d base.

Article number:
SG 2374.070
Product description
With BA 15d base.
Benefits
Simple assembly and contact via bayonet fastener.
Function principle
A modular layout is possible with connection, optical and acoustic components, incandescent lamps and a label panel
Power consumption (approx.)
5 W
Rated impulse withstand voltage, phase to phase
286 V AC
Rated insulation voltage
2000 V AC
Rated operating voltage
260 V
Packs of
3 pc(s).
Net weight
0.021 kg
Gross weight
0.024 kg
Customs tariff number
85392192
EAN
4028177219892
ETIM 9
EC000232
ETIM 8
EC000232
ECLASS 8.0
27371220
Product description
SG Incandescent lamp, for steady light component, 230 V, 5W
Documentation
Quick guide