- Article number:
- SZ 2314.000
- Design
- TH 35/7.5
- Product description
- Length sized to the enclosure width.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Length support rail
- 137 mm
- To fit
- Enclosure type: AX
KX
AE
KL
KL-HD
Width: = 150 mm
- Packs of
- 10 pc(s).
- Net weight
- 0.41 kg
- Gross weight
- 0.436 kg
- PCF per pack (cradle-to-gate)
- 1.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177021006
- ETIM 9
- EC001285
- ETIM 8
- EC001285
- ECLASS 8.0
- 27189234
- Product description
-
SZ Support rail TH 35/7.5 to EN 60 715, for W: 150 mm, L: 137 mm