- Article number:
- AE 2383.300
- Product description
- For mounting in the enclosure, no machining required. Suitable for all-round mounting on the sides, base and roof areas. Variable with 2 rows of system punchings, creates additional mounting space e.g. for: TS punched section, enclosure lights, door-operated switch, door stay, cable conduit holder
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Note
- Other mounting options: Mounting plates, locatable, TS 8612.400
- Mounting plates, screw-fastening, large, TS 8612.410
- Mounting plates, screw-fastening, small, PS 4532.000
- Mounting bracket, PS 4597.000
- To fit
- Enclosure type: AE
Depth: = 300 mm
- Packs of
- 4 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.92 kg
- Customs tariff number
- 73269098
- EAN
- 4028177687431
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
AE Rail for interior installation, for AE, for D: 300 mm