- Article number:
- SZ 4540.000
- Product description
- For optimum distribution of tensile forces during transportation of bayed enclosures by crane.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: VX
TS
- Packs of
- 4 pc(s).
- Net weight
- 2.58 kg
- Gross weight
- 2.76 kg
- PCF per pack (cradle-to-gate)
- 10.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177102552
- ETIM 9
- EC002622
- ETIM 8
- EC002622
- ECLASS 8.0
- 27189234
- Product description
-
SZ Combination angle