- Article no.:
- VX 5301.350
- Product description
- To anchor the enclosure to the floor, particularly if it is top-heavy and inclined to tilt or cannot be incorporated into a suite of enclosures.
- Material
- Sheet steel, zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- The base area must be open at the mounting points
- Additional holes in the false base are required for mounting
- The assembly parts for connecting the enclosure to the substructure will vary according to its specific properties and are not included with the supply
- Packs of
- 2 pc(s).
- Net weight
- 0.294 kg
- Gross weight
- 0.3 kg
- PCF per pack (cradle-to-gate)
- 1.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73182900
- EAN
- 4028177952904
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
VX IT base mounting bracket, sheet steel, zinc-plated, for VX, VX IT