- Article number:
- CP 6206.500
- Design
- For the external mounting of Siemens Simatic:
MP 377 15"Pro
Thin Client 15"Pro
Flat-Panel Monitor 15˝, 19˝Pro
HMI IPC477C 15"Pro
To support arm systems:
CP 40, steel
CP 60/120 for support arm connection 120 x 65 mm
- Material
- Aluminium
- Colour
- RAL 7035
- Supply includes
- Seals
Assembly parts
- Packs of
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.25 kg
- Customs tariff number
- 76169990
- EAN
- 4028177684416
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Adaptor for Siemens Pro-Panel