Baying systems TS 8

Article number: TS 8845.500

The TS 8 sheet steel baying system, with its symmetrical profile in the width and depth, offers a significant space gain, plus simple interior installation. This likewise ensures bayability from all sides. Additionally, the integral, automatic potential equalisation of all enclosure panels and the triple surface treatment ensure optimum safety.

LED system light

Side panel, screw-fastened, sheet steel for TS, TS IT

Levelling feet for VX, VX IT, TS, TS IT, VX SE, PC, IW, Blue e+ chillers

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

C rails 30/15 to EN 60 715 for VX, TS, VX SE

Section for cable entry, rear for TS, TP

Cable entry plates for installation in TS, SE and PC enclosures

Door stay for escape routes

Ride-up roller for TS, VX SE, PC

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Base/plinth trim panels, side for base/plinth system VX, sheet steel

Article number:
TS 8845.500
Material
Enclosure frame: Sheet steel, 1.5 mm
Roof: Sheet steel, 1.5 mm
Door: Sheet steel, 2.0 mm
Rear panel: Sheet steel, 1.5 mm
Gland plates: Sheet steel, 1.5 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure frame: Dipcoat-primed
Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate and gland plates: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure frame
Door(s)
R/h door hinge with single-door enclosures, may be swapped to opposite side
Roof plate
Rear panel
4 eyebolts
Lock: 3 mm double-bit
Gland plates
Mounting plate
2 TS punched rails 18 x 38 mm
Dimensions
Width: 800 mm
Height: 1,400 mm
Depth: 500 mm
Dimensions mounting plate (W x H)
699 mm x 1,296 mm
Protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 1
NEMA 12
Type rating to UL 50E
Type 1
Type 12
IK Code
IK09
Number of doors
1
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
89.4 kg
Gross weight
94.4 kg
Customs tariff number
94032080
EAN
4028177251069
ETIM 9
EC000261
ECLASS 8.0
27180101
Product description
TS Bayed enclosure system, WHD: 800x1400x500 mm, Sheet steel, with mounting plate, single door at the front
Approvals
Bureau Veritas
Lloyds Register of Shipping
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration