Terminal boxes KL Stainless steel

Article number: KL 1525.010

Terminal boxes, stainless steel 1.4301 (AISI 304), Protection category IP 66.

Article number:
KL 1525.010
Material
Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
Surface finish
Enclosure and cover: Brushed, grain 180
Supply includes
Enclosure with cover
Quick-release fastener including plastic bushes
Protection category NEMA
NEMA 4X
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 400 mm
Height: 200 mm
Depth: 120 mm
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.25 mm
Lock
Number of locks: 4
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
3 kg
Gross weight
3.46 kg
Customs tariff number
84879090
EAN
4028177008526
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
KL Terminal box, WHD: 400x200x120 mm, Stainless steel 1.4301, without mounting plate, with cover, without gland plate
Approvals
Bureau Veritas
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Stainless steel terminal box without gland plate,
protection cat. IP 66
Enclosure:
of 1.25 mm stainless steel 1.4301 (AISI 304), folded
and welded from a single piece, with all-round
protection channel on the cover aperture. Cover of 1.25
mm stainless steel, sealed, with foamed-in special
cover seal, facilities for connecting PE conductors in
the cover and box, profile strips on both internal
sides with mounting holes. Special plastic bush guards
against accidental loss of the cover screws and
provides screwdriver guidance.
Accessories:
quick-release fastener, cover retainer, plastic cable
gland plate, cover hinges, mounting plate
Surface finish:
brushed
Dimensions (W x H x D): 400 x 200 x 120 mm