- Article number:
- AS 4051.101
- Product description
- Shelf set for mounting below the desktop. Different shelf depths provide ample knee and leg room for seated working at the workstation.
- Benefits
- For optimum use of the space beneath the desktop without restricting legroom
- Tool-free mounting of the shelves by simply hanging in place
- Technical specifications
- Top shelf (W x D): 510 x 335 mm
- Bottom shelf (W x D): 510 x 200 mm
- Material
- Sheet steel
- Colour
- RAL 7016
- Supply includes
- 2 shelves
- To fit Model No.
- 4051.100
- Packs of
- 2 pc(s).
- Customs tariff number
- 73269098
- EAN
- 4028177957411
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 21109215
- Product description
- 1 set of storage shelves consisting of: upper storage WxD 510 x 335 mm, lower storage WxD 510 x 200 mm for mounting below the desktop.