- Article no.:
- AS 4054410
- Product description
- For stripping cables. Vertically hinged blade for creating round, longitudinal and spiral cuts.
- Colour
- Handle: Anthracite and Rittal Power Pink
- Dimensions
- Width: 37 mm
Height: 30.5 mm
Length: 167 mm
- For cable diameters
- 4.5 ‐ 40 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.201 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807754
- ETIM 9
- EC002109
- ETIM 8
- EC002109
- ECLASS 8.0
- 21043706
- Product description
-
Stripping tool for cables Ø 4.5 - 40 mm