Wire Station WS 540

Mobile, electrically height-adjustable assembly and wiring workstation, individually configurable with the modular system.

Wire Station WS 540

Features and benefits

Features

  • Mobile wiring workstation
  • Electronically adjustable desk for the optimum working height
  • Drawer with shadow board prepared for tools
  • Extensive range of accessories
  • Prepared to accommodate a monitor for wire processing with Eplan Smart Wiring

Benefits

  • Supports ergonomic, fatigue-free working
  • For flexible use in the workshop thanks to rubberised wheels
  • Electronically adjustable desk for the optimum working height
  • Flexible – may be expanded as required
  • Pre-assembled sets available

Product variants

Wire Station WS 540, standard

Wire Station WS 540, standard

Wire Station WS 540, USA

Wire Station WS 540, USA

The ergonomic process optimiser

For all wiring-related tasks

Wire Station and recommended accessories

All in one – Product sets from Rittal

Wire Station WS 540 Basic Edition

  • Pre-assembled specifically for manual wire processing
  • Space-saving wire storage
  • Ergonomic, mobile working

Wire Station WS 540 Processing Edition

  • Specifically for machining wires with Rittal length-cutting and crimping machines
  • Prepared to accommodate semi-automated machines
  • Ergonomic and mobile working

Wire Station WS 540 Wire Terminal Edition

  • Preassembled specifically for use in conjunction with the Rittal Wire Terminal WT
  • Includes support for the wire rail magazines of the Wire Terminal
  • Ergonomic and mobile working

Accessories for the Wire Station WS 540

Shelf for WS 540

  • Shelf set for mounting below the desktop
  • For seated working at the workstation
  • Ample knee and leg room

Component support, left for WS 540

  • Component support unit with additional shelf
  • Flexibly adjustable
  • For universal use

Component support, right for WS 540

  • Component support unit to fit crimping machine RC
  • Flexibly adjustable
  • For universal use

Monitor attachment for WS 540

  • Befestigung aller gängigen Monitore
  • Stabile Befestigung
  • Schwenkbar und höhenverstellbar

LED work light for WS 540

  • With clamping device
  • Glare- and flicker-free lighting
  • With 3D head joint

Mounting braces, vertical for WS 540

  • Optional attachment of accessories
  • Individual and functional configuration
  • Individual height adjustment

Storage box holder for WS 540

  • 3 open fronted storage boxes
  • For storing small parts and accessories
  • For space-saving, user-friendly storage

Adaptor bracket for WS 540

  • Individual configuration and extension of the WS 540
  • Fit additional vertical mounting braces
  • Individual adjustments are supported

Waste bin for WS 540

  • For waste disposal directly at the workstation
  • Front attachment
  • Capacity: 12 litres

Socket strip for WS 540

  • For mounting on the worktop
  • 5-gang, with rocker switch
  • 45° angle on the worktop ensures ergonomic access

Magazine support for WS 540

  • Accommodates up to 4 wire rail magazines
  • For universal use on any mounting brace
  • For space-saving, user-friendly storage

Wire routing for mounting braces, vertical for WS 540

  • Targeted wire routing for up to 8 different wires
  • Individually height-adjustable
  • Optimum runnability of the wires

Wire routing for component support, left for WS 540

  • Targeted wire routing for up to 8 different wires
  • For mounting on the component support, left
  • Optimum runnability of the wires

Wire pack holder

  • For holding wire packs
  • To fit assembly frames and the Wire Station WS 540
  • For space-saving, user-friendly storage

Wire coil holder

  • For holding wire coils
  • To fit assembly frames and WS 540
  • For space-saving, user-friendly storage

Tool holder, round for WS 540

  • For safe storage of hand-held devices or drinks
  • For attaching to the table top
  • Easy handling

Stripping machine console for WS 540

  • For positioning the S22 stripping machine
  • May be positioned on the left or right
  • Height-adjustable

Universal utility shelf for WS 540

  • Universal utility shelf
  • For storing tools and small parts
  • For space-saving, user-friendly storage

Mini-PC holder for WS 540

  • Secure positioning of a mini-PC
  • Mounted on the left beneath the workbench
  • Individually adjustable

Stabiliser

  • Variably adjustable supports
  • Prevents tipping over
  • Maximum load capacity 70 kg

Accessories for Wire Station WS 540

Wire Station accessories: wire storage, wire routing, component support for semi-automatic machines, socket strip, work light, mini-PC holder, monitor holder, tool and cup holder, waste bin and magazine support for processing preassembled wires from the Wire Terminal.

Other products

Stripping machine S22

  • Semi-automated machine for stripping wires
  • Cross-section is easily set using the rotary knob
  • Linear adjustment of the wire stripping length

Crimping machine R8 E

  • Electrically powered wire stripping and crimping machine
  • For taped wire end ferrules on a reel
  • Flexible use in the workshop

Length-cutting machine C8+

  • For cutting wires to an individually adjustable length
  • Length-cutting with interface to CAE data supported
  • Stop & go function

Stripping and crimping machine L8

  • Crimping machine for loose, insulated wire end ferrules
  • No set-up time, thanks to automatic tool change
  • Handling of special wires supported

Crimping machine RC

  • Support may be fitted with a maximum of 23,000 wire end ferrules
    • Select the wire cross-section via touchscreen
    • Processing of five different cross-sections without retooling