Component cutting

Wiring ducts, support rails and cable duct covers can be precision-cut to size.

Cutting centre Secarex AC 18

Partially automated cutting with Secarex AC 18

Features and benefits

Features

  • Safe, two-handed operation
  • Modern operating solution with 18.5” monitor
  • Five DIN rail sizes in one template
  • Keyboard with trackball
  • Data imports from Eplan Pro Panel

Benefits

  • Fast, precise, reliable working
  • Waste minimisation during the cutting process means very low waste costs
  • Significant time savings compared to manual cutting
  • Controllable cuts via viewing window
  • User-friendly, reliable operation

Product variants

Cutting centre Secarex AC 18

Partially automated cutting of wiring ducts, cable duct covers and support rails to the required size, especially for one-off and small-scale production. The Secarex AC 18 cutting centre may optionally be fitted with a drawer system on the left-hand side and/or a storage system on the right-hand side of the machine. If the machining of other support rails outside of the standard template is required, this may optionally be requested as a changing system (4050.491).

Fast, precise, reliable working with Secarex AC 18

Accessories and options for Secarex AC 18

Drawer system

The Secarex AC 18 cutting centre may optionally be fitted with a drawer system (4050.441) on the left-hand side of the machine.

Storage system

The Secarex AC 18 cutting centre is optionally available with a storage system (4050.442) on the right-hand side of the machine.

Support for mousepad

Additional vertically hinged support for the mousepad – for optimum operating conditions.

Other products

Wiring duct cutter MC 125

  • Manual cutting to length
  • Safe machining
  • Anodised contact surface

Support rail cutter MC3

  • Manual profile cutter
  • Reproducible settings
  • Assembly on the workbench