- Article number:
- AS 4055.720
- Product description
- The electro-hydraulic pump is used to drive products in the CW 120-S product series.
- Power consumption
- 1.3 kW
- Filling volume
- 3.2 l
- Working volume
- 2.2 l
- Flow rate (max.)
- 1.1 l/min
- Oil (type)
- HLP 46
- Rated current
- 5.65 A
- Machine dimensions
- Width: 400 mm
Height: 325 mm
Depth: 335 mm
- Support area
- Width: 402 mm
Height: 342 mm
Depth: 397 mm
- Permissible operating pressure (p. max.)
- 700 bar
- Packs of
- 1 pc(s).
- Net weight
- 32 kg
- Gross weight
- 34.5 kg
- Customs tariff number
- 84138100
- EAN
- 4028177920644
- ETIM 9
- EC011047
- ETIM 8
- EC011047
- ECLASS 8.0
- 27301290
- Product description
-
Electro-hydraulic pump suitable for CW 120 – S and hydraulic cylinders