Cleaning cloths for Perforex laser centres LC

Article no.: AS 4050.327

Dry cloth for cleaning the lenses and cover glass in the Perforex laser centre LC.

Article no.:
AS 4050.327
Product description
Dry cloth for cleaning the lenses and cover glass in the Perforex laser centre LC.
Benefits
Especially for sensitive surfaces
Clean laser optics guarantee optimum cutting results
Material
Polyester
Supply includes
Packs of 100
Standards
Class 100/ISO 5 clean room
To fit Model No.
4050330
4050335
Dimensions
Width: 100 mm
Depth: 100 mm
Packs of
1 pack(s)
Net weight
0.1 kg
Gross weight
0.115 kg
Customs tariff number
63071030
EAN
4028177922969
ECLASS 8.0
36600890

Perforex return on investment calculator

Calculate your return on investment online for the fully automated Perforex.