- Article no.:
- AS 4050.812
- Design
- HSSE-V3
Vaporised
For through-hole thread
Form B with spiral point
High-performance steel with vanadium portion - Product description
- Machine thread tapper for Perforex machining centres BC, Perforex milling terminals BC and laser centres LC.
- Dimensions
- Thread: M4
- Machinable material
- Steel
- Stainless steel
- Aluminium
- Plastic
- Packs of
- 3 pc(s).
- Net weight
- 0.024 kg
- Gross weight
- 0.027 kg
- Customs tariff number
- 82051000
- EAN
- 4028177704077
- ETIM 9
- EC002155
- ETIM 8
- EC002155
- ECLASS 8.0
- 36609208
- Product description
- Machine thread tap M4, packs of 3