Mounting angles ISV for VX

Article number: SV 9666.706

For vertical sub-division of the support frame in the VX/TS/SE enclosure.

Article number:
SV 9666.706
Product description
For vertical sub-division of the support frame in the enclosure.
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions
Height: 900 mm
Size
Height units (U) @ 150 mm: 6
Packs of
2 pc(s).
Net weight
2 kg
Gross weight
2.2 kg
PCF per pack (cradle-to-gate)
8.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177691520
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV Mounting angle (ISV), 6 U (900 mm), for TS, SE
Documentation
Instructions
Data sheets
General technical information