Circuit-breaker module

Article number: SV 9666.430

For accommodating standard circuit-breakers up to 250 A or 630 A.

Article number:
SV 9666.430
Product description
Suitable for accommodating standard moulded-case circuit-breakers from ABB, Eaton, Schneider Electric and Siemens. Cover is prepared for a lead seal.
Material
Cover: Polystyrene
Support rail: Sheet steel, zinc-plated
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 250 mm
Height: 300 mm
Size
Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 2
To fit manufacturer (model)
ABB (T1, T2, T3)
Eaton (NZM1, NZM2, BZM B1, BZM B2)
Schneider Electric (NSX100, NSX160, NSX250)
Siemens (3RV13 53, VL160(X), VL250, VT1, VT2)
Packs of
1 pc(s).
Net weight
1.2 kg
Gross weight
1.297 kg
Customs tariff number
85365019
EAN
4028177676381
ETIM 9
EC001893
ECLASS 8.0
27400608
Product description
SV Air circuit-breaker module (ISV), 1 WU (250 mm), 2 U (300 mm)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Data sheets
General technical information