- Article number:
- SK 3286.600
- Product description
- Rittal cooling units are low-maintenance and are supplied without filter mats. Filter mats may be used for extreme conditions.
- Benefits
- Temperature-resistant from -40 °C...+80 °C
- Material
- Open-celled polyurethane foamed plastic
- To fit Model No.
- 3386....
- 3387....
- Dimensions
- Width: 720 mm
Height: 300 mm
Depth: 10 mm
- To fit
- Enclosure type: Cooling units
- Weight/pack
- 0.261 kg
- Packs of
- 3 pc(s).
- Net weight
- 0.231 kg
- Gross weight
- 0.261 kg
- Customs tariff number
- 56039390
- EAN
- 4028177325357
- ETIM 9
- EC002513
- ETIM 8
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK filter mat, for roof-mounted-cooling unit SK 3386/3387, WHD: 720 x 300 x 10 mm