- Article number:
- SZ 4140.840
- Benefits
- Max. EMC capacity.
- Safe, thanks to operation in the extra-low safety voltage range.
- Economical energy use.
- Low-maintenance thanks to the use of LEDs.
- May be connected to a door-operated switch.
- Function principle
- Integral through-wiring.
- Universal attachment options.
- Vertically hinged light cone
- Material
- Light body: Extruded aluminium
Light cover: Polycarbonate (halogen-free)
Light ends: PC-ABS
- Colour
- Similar to RAL 7035
- Supply includes
- LED compact system light
Light
Light cover
Assembly parts
- Mounting distance screws
- 550 mm
- Connection options
- Power supply via connectors
- Door-operated switch
- Through-wiring (creating rows of lights)
- Light
- LEDs, cold white
- Protection class
- III (SELV)
- Switch (type)
- Integral, on/off/door-operated switch mode
- Light cover
- Yes
- Light – installation type
- Screw-fastening
- Clip attachment
- Magnetic attachment (accessory)
- Rated impulse withstand voltage, phase to earth
- Depending on the power pack
- Rated impulse withstand voltage, phase to phase
- Depending on the power pack
- Rated insulation voltage
- Depending on the power pack
- Rated current max DC note
- When configuring rows of lights, the maximum rated current is 2 amperes
- With DC
- 0.16 A
- Number of LEDs
- 40
- Mounting distance clip/magnet
- 475 mm
- Installation options
- Directly onto the enclosure section with 25 mm pitch pattern
- Via mounting kit magnet
- AE: with rail for interior installation
- Note
- Only intended for use in enclosures and sealed cases
- When using on customer-supplied power packs, it is important to obtain the requisite approvals depending on the application
- When configuring rows of lights, the maximum rated current is 2 amperes
- Light cone adjustment
- Yes
- Dimensions
- Width: 530 mm
Height: 32.8 mm
Depth: 20.64 mm
- Rated operating voltage
- 24 V (DC)
- IP protection category to IEC 60 529
- IP 20
- Packs of
- 1 pc(s).
- Weight/pack
- 0.44 kg
- Customs tariff number
- 94054990
- EAN
- 4028177630154
- ETIM 8
- EC000321
- ETIM 7.0
- EC000321
- ECLASS 8.0
- 27189241
- Product description
-
SZ System light LED compact, WHD: 530x33x21 mm, 24 V DC, Integral on/off/door-operated switch mode