- Article number:
- SZ 2500.713
- Product description
- In combination with the LED system light, the socket box creates a flexible modular system for international use.
- Benefits
- Identical connection accessories as for LED system light
- Cascadable with LED system light
- Supports flexible installation throughout the entire enclosure and on the tubular door frame
- Ergonomic positioning of the socket box on surfaces
- No additional wiring required, thanks to simple connection technology and integration of the LED system light into the circuit
- Material
- Plastic
- Colour
- RAL 7016
- Supply includes
- Assembly parts
- Connection options
- Infeed, 3-pole
- Through-wiring, 3-pole
- Protection class
- II (all-insulated)
- Note
- Depending on the application, through-wiring or a 3-pole infeed may be required
- Dimensions
- Width: 163 mm
Height: 68 mm
Depth: 43.5 mm
- Operating temperature range
- -20 °C...55 °C
- Sockets
- CH (type J, SEV 1011)
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Packs of
- 1 pc(s).
- Weight/pack
- 0.267 kg
- Customs tariff number
- 85369095
- EAN
- 4028177956858
- ETIM 7.0
- EC000330
- ECLASS 8.0
- 27142604
- Product description
-
SZ socket box for LED system light, with socket for Switzerland,