- Article number:
- DK 5501.325
- Product description
- To accommodate gland plate modules. RAL 9005 (black) Version.
- Benefits
- Tool-free mounting or screw-fastening.
- Easily retroffitted and combined with stabiliser.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- 2 mounting rails including assembly parts.
- To fit
- Depth: 1,000 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 1.87 kg
- Customs tariff number
- 7326909099
- EAN
- 4028177678934
- EAN11 (UC)
- 86930
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Documentation
- Instructions