- Article number:
- SR 1996.535
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Assembly parts for mounting on the enclosure
- Opening angle
- 130°
- Load capacity (static)
- 1,500 N
- Note to permissible static load max.
- Installation only possible with the mounting plate slide rail dismantled.
- To fit
- Enclosure type: TS
SE
Width: = 1,200 mm
- To fit enclosure type
- TS
- SE
- Packs of
- 1 pc(s).
- Weight/pack
- 6.4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177463097
- ETIM 8
- EC002625
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SR Installation kit, for swing frame with 130° hinges, for TS, VX SE with W: 1200 mm