- Article number:
- SZ 2327.000
- Product description
- For attaching cable ducts, cable conduit holders, contact hazard protection cover plates, door installations, cable clamping and attachment.
- Technical specifications
- 4.5 mm diameter hole on a 25 mm pitch pattern
- Applications
- For attachment of
- Cable ducts
- Cable conduit holder
- Contact hazard protection covers
- Equipment installed on the door
- Cable clamping and attachment
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Installation options
- In doors
- Assembly instruction
- With AE stainless steel, the perforated mounting strip is additionally required
- Note
- Depending on the AE type, it may be necessary to cut the support strips to length at the knockout
- To fit enclosure type
- AE
- AE stainless steel
- Suitable for width
- = 760 mm
- Packs of
- 20 pc(s).
- Weight/pack
- 6.5 kg
- Customs tariff number
- 73269098
- EAN
- 4028177021303
- ETIM 8
- EC002625
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Support strip, for AE, for W: 760 mm