Walls

Side panel accessories

Side or rear panel holder as an additional attachment for heavy installed equipment, hinged side panels with 180° opening angle, and internal latches, are available as additional accessory options.

Side panel accessories

Hinge for side panel, screw-fastened, sheet steel

The 180° opening angle allows unhindered access from the side.

Side panel accessories

Internal latch for side panel, screw-fastened, sheet steel

Internal latch for side panel, screw-fastened. The side panels on the frame section are additionally screw-fastened from the inside with latching brackets.

Side panel accessories

Enclosure panel holders, internal for TS, VX SE

for additional fixing of the side or rear panel with heavy installed equipment and high dynamic loads.

Side panel accessories

Hinge for side panel TS, screw-fastened, sheet steel

The 180° opening angle allows unhindered access. May be installed optionally from the inside or outside of the enclosure. Simply replace 3 enclosure panel fasteners with hinges. Despite the hinge, the protection category of the enclosure is retained.

Side panel accessories

Internal latch for side panel, lockable

Internal latch for side panel, lockable. The side panels on the frame section are additionally screw-fastened from the inside with latching brackets.

Side panel accessories

Primer/paint

Primer/paint for touching up and repairing powder-coated and wet-painted surfaces, air-drying.

Side panel accessories

Corrosion protection primer

Single-component primers are ideal to protect against corrosion in areas where the paint has been removed due to cut-outs or similar. This serves to re-create corrosion resistance in the paint-free area. The primer satisfies the requirements of standard...

Side panel accessories

Accessory kit for baying enclosure system VX25 C4-H

To extend the corrosion protection class to the external stainless steel lock furniture, for the VX baying enclosure system C4-H.