This item will be discontinued on: Jan 30, 2018
- Article number:
- TS 8166.235
- Benefits
- Automatic potential equalisation and higher EMC protection due to enclosure panel holders with earthing insert
- Easy positioning with the location aid
- Earthing bolt with contact surface
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Dipcoat-primed, powder-coated on the outside
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- Enclosure panel holders may optionally be fitted from the inside or outside of the enclosure
- Area available for population: External dimension – 100 mm
- To fit
- Enclosure type: TS
TS IT
Height: 1,600 mm
Depth: 600 mm - IP protection category to IEC 60 529
- IP 55
- Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Weight/pack
- 23.6 kg
- Customs tariff number
- 94039910
- EAN
- 4028177205192
- ETIM 7.0
- EC002524
- ECLASS 8.0
- 27182101
- Product description
- TS Side panel, screw-fastened, for TS, TS IT, for WD: 1600x600 mm, Sheet steel
Surface finish
Dipcoat-primed, powder-coated in textured RAL 7035 on the outside
Colour
RAL 7035
Supply includes
2 side panels,
12 enclosure panel holders,
12 countersunk screws,
12 hexagon screws and
12 contact elements.
Product notes
Enclosure panel holders may optionally be fitted from the inside or
outside of the enclosure.
Area available for population: External dimension - 100 mm.
Material
Sheet steel 1.5 mm
Protection category to EN 60 529/10.91
IP 55 to EN 60 529/10.91
Dipcoat-primed, powder-coated in textured RAL 7035 on the outside
Colour
RAL 7035
Supply includes
2 side panels,
12 enclosure panel holders,
12 countersunk screws,
12 hexagon screws and
12 contact elements.
Product notes
Enclosure panel holders may optionally be fitted from the inside or
outside of the enclosure.
Area available for population: External dimension - 100 mm.
Material
Sheet steel 1.5 mm
Protection category to EN 60 529/10.91
IP 55 to EN 60 529/10.91