Base/plinth, complete Stainless steel, for one-piece consoles

Article number: SO 2855.000

Where necessary, 2 base/plinths may be installed one above the other.

Article number:
SO 2855.000
Product description
Where necessary, 2 base/plinths may be installed one above the other.
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed
Supply includes
2 trim panels front/rear
2 trim panels, side
Assembly parts for mounting on the enclosure
Dimensions
Height: 100 mm
To fit
Enclosure type: ES 5000
PC-ES stainless steel
One-piece console, stainless steel
Width: = 600 mm
Depth: = 600 mm
Packs of
1 pc(s).
Net weight
7.05 kg
Gross weight
7.5 kg
Customs tariff number
94039910
EAN
4028177033450
ETIM 9
EC000721
ETIM 8
EC000721
ECLASS 8.0
27182003
Data sheets
Technical Data sheet