- Article number:
- DK 7998.407
- Product description
- The standardised data centre is assembled at your premises within the context of hot aisle / cold aisle containment.
- Benefits
- Enhanced energy efficiency
- Aisle containment is a combination of door and roof components which allow consistent separation of the hot and cold air
- Supply includes
- Advice and ROI calculation
Delivery and integration into the customer infrastructure
Commissioning and handover
Documentation, training and instruction
Hotline and service/service agreements
Precise-fit aisle containment - Clearance depth
- 7,000 mm
- Clearance height
- 2,722 mm
- Clearance width
- 4,774 mm
- Climate control (ZUCS)
- 180 kW + 20 kW
- n+2 redundant
- Number of low-voltage main distributors
- 2
- No. of PDU Basic
- 36
- Serverracks (600x2000x1200mm)
- 16
- Combined network/server rack (800 x 2000 x 1200 mm)
- 2
- Design burglar protection
- Yes
- Humidification and dehumidification system
- optional
- Room extinguisher system
- optional
- Version
- Double 9
- Dimensions
- Width: 4,839 mm
Height: 2,750 mm
Depth: 7,070 mm - Packs of
- 1 pc(s).
- Customs tariff number
- 73089059
- EAN
- 4028177702523
- ETIM 7.0
- EC002499
- ECLASS 8.0
- 27180207
- Product description
- DK RiMatrix S Standard room, Double 9
Standard data centre 180kW, 16+2 racks,
including cooling, for installation in a standard room ,,
,,,,,,
Fully functional data centre comprising 2 rack
suites (depth 1200 mm) with 8 server racks and a
network rack each, installed in a fully enclosed
housing.
The standard data centre is enclosed by a complete
housing of double-panelled, foamed wall and roof
elements with a total thickness of 30 mm.
The 600 mm wide hot aisle is partitioned within the
standard room and provided with a sliding door.
The cold aisle is 1200 mm wide and connects to the
access area on the air side.
The standard data centre incorporates a fully
functional raised-floor construction, with air intake
and outlet grilles in the form of dip-galvanised
gratings.
Air-circulating cooling units (CRAC systems) are
installed in the cavity space of the raised floor. The
CRAC systems do not occupy space within the rack (Zero
U-Space Cooling Systems).
A CRAC system is installed under each server rack.
Each CRAC system offers a nominal cooling output of 12
kW; the average heat load capacity per rack is thus
10.5 kW, taking into account n+2 redundancy over the
total number of CRAC systems. The intake temperature
for cooling is 20°C, observing temperature limit
values according to ASHRAE 2008 (max. 27°C) within the
cold aisle.
The cooled intake air is blown into the cold aisle by
EC fans under the floor gratings. Flat filter fleeces
are fitted between the fan grilles and the floor
gratings to filter the circulating air.
The intake temperature and speed of the EC fans are
regulated by a controller in the standard data centre,
which communicates with the controller of an optional
chiller station via a system bus for purposes of
energy efficiency optimisation. The controller is not
accommodated in the IT racks and thus does not occupy
rack installation space.
The standard data centre is equipped ready for use
with a cold piping system comprising polypropylene
piping; the individual heat exchangers are connected
by way of high-pressure hoses.
Required chiller set provided by the customer:
The standard data centre must be equipped with a
straight ball valve to regulate the air intake
temperature to the target value, a flowmeter and two
temperature sensors to measure the coolant flow volume
and the feed and return temperatures, as well as to
calculate the heat output.
Required chiller set must be supplied:
The standard data centre must be supplied without ball
valve and sensors for the coolant.
The volume of the medium is regulated by the
variable-speed pump of the chiller station of the
standard data centre; the sensors are fitted in the
chiller station.
,,,,,,,,,,
The standard data centre incorporates switchgear with
fused feeders for the installed rack suite. The
switchgear spreads the feeders over two panels to
establish an A/B power supply.
From the switchgear, the distribution busbars of the
individual racks are wired ready for use and comprise
Power Distribution Units with 24 C13 and 6 C19
sockets. Each rack is provided with two PDUs to
establish an A/B power supply.
The power supply is routed above the racks. The data
cables are routed to the IT racks separately from the
power supply cables. The installation of the data
cables is to be performed by the site
operator/customer.
Lighting and service socket are protected by way of an
RCCB. Emergency lighting is installed.
The standard data centre is equipped with an early
fire detection system. To this end, air is drawn from
the raised floor of the hot aisle via a perforated
plastic pipe. The alarm is given by a monitoring
system with Web access and SNMP interface.
The standard data centre is installed and commissioned
ready for use (with the exception of data cabling),
including installation of the operating power supply
and cooling system.
Standard data centre version with 16+2 racks for a
standard room
,,
Outside dimensions,,Inside dimensions,,
Length:,,7060 mm,,Length:,,7000 mm,,
Width:,,4840 mm,,Width:,,4780 mm,,
Height:,,2740 mm,,Height:,,2710 mm,,
,,,,
Walls without door require an assembly clearance of
100 mm to the building walls. The roof of the
enclosures requires an assembly clearance of 200 mm to
the building ceiling.
,,
including cooling, for installation in a standard room ,,
,,,,,,
Fully functional data centre comprising 2 rack
suites (depth 1200 mm) with 8 server racks and a
network rack each, installed in a fully enclosed
housing.
The standard data centre is enclosed by a complete
housing of double-panelled, foamed wall and roof
elements with a total thickness of 30 mm.
The 600 mm wide hot aisle is partitioned within the
standard room and provided with a sliding door.
The cold aisle is 1200 mm wide and connects to the
access area on the air side.
The standard data centre incorporates a fully
functional raised-floor construction, with air intake
and outlet grilles in the form of dip-galvanised
gratings.
Air-circulating cooling units (CRAC systems) are
installed in the cavity space of the raised floor. The
CRAC systems do not occupy space within the rack (Zero
U-Space Cooling Systems).
A CRAC system is installed under each server rack.
Each CRAC system offers a nominal cooling output of 12
kW; the average heat load capacity per rack is thus
10.5 kW, taking into account n+2 redundancy over the
total number of CRAC systems. The intake temperature
for cooling is 20°C, observing temperature limit
values according to ASHRAE 2008 (max. 27°C) within the
cold aisle.
The cooled intake air is blown into the cold aisle by
EC fans under the floor gratings. Flat filter fleeces
are fitted between the fan grilles and the floor
gratings to filter the circulating air.
The intake temperature and speed of the EC fans are
regulated by a controller in the standard data centre,
which communicates with the controller of an optional
chiller station via a system bus for purposes of
energy efficiency optimisation. The controller is not
accommodated in the IT racks and thus does not occupy
rack installation space.
The standard data centre is equipped ready for use
with a cold piping system comprising polypropylene
piping; the individual heat exchangers are connected
by way of high-pressure hoses.
Required chiller set provided by the customer:
The standard data centre must be equipped with a
straight ball valve to regulate the air intake
temperature to the target value, a flowmeter and two
temperature sensors to measure the coolant flow volume
and the feed and return temperatures, as well as to
calculate the heat output.
Required chiller set must be supplied:
The standard data centre must be supplied without ball
valve and sensors for the coolant.
The volume of the medium is regulated by the
variable-speed pump of the chiller station of the
standard data centre; the sensors are fitted in the
chiller station.
,,,,,,,,,,
The standard data centre incorporates switchgear with
fused feeders for the installed rack suite. The
switchgear spreads the feeders over two panels to
establish an A/B power supply.
From the switchgear, the distribution busbars of the
individual racks are wired ready for use and comprise
Power Distribution Units with 24 C13 and 6 C19
sockets. Each rack is provided with two PDUs to
establish an A/B power supply.
The power supply is routed above the racks. The data
cables are routed to the IT racks separately from the
power supply cables. The installation of the data
cables is to be performed by the site
operator/customer.
Lighting and service socket are protected by way of an
RCCB. Emergency lighting is installed.
The standard data centre is equipped with an early
fire detection system. To this end, air is drawn from
the raised floor of the hot aisle via a perforated
plastic pipe. The alarm is given by a monitoring
system with Web access and SNMP interface.
The standard data centre is installed and commissioned
ready for use (with the exception of data cabling),
including installation of the operating power supply
and cooling system.
Standard data centre version with 16+2 racks for a
standard room
,,
Outside dimensions,,Inside dimensions,,
Length:,,7060 mm,,Length:,,7000 mm,,
Width:,,4840 mm,,Width:,,4780 mm,,
Height:,,2740 mm,,Height:,,2710 mm,,
,,,,
Walls without door require an assembly clearance of
100 mm to the building walls. The roof of the
enclosures requires an assembly clearance of 200 mm to
the building ceiling.
,,