- Article number:
- DK 7030.022
- Design
- 482.6 mm (19") version
- Benefits
- High redundancy due to redundant power supply.
- Cost saving due to optimised space utilisation and connection technique
- Applications
- Enclosure monitoring in IT, industry and facility management
- Function principle
- Central monitoring unit for the CMC III system.
- Direct connection of the unit via SNMP over Ethernet
- Collates measurement data and alerts network management systems or control rooms when freely adjustable limit values are exceeded.
- Design
- Piezo signal generator for acoustic information
- Time function thanks to real-time clock with NTP
- Material
- Plastic
Aluminium section, black anodised - Surface finish
- Front: Smooth
Enclosure: Textured - Colour
- Enclosure: RAL 7035
Front: RAL 9005 - Supply includes
- CMC III Processing Unit
Basic system
Integral display
Assembly parts for mounting on surfaces - Interface bus system
- RJ45 CAN bus
- Alarm relay output
- Terminal up to 1.5 mm² (max. 24 V DC/1 A)
- Mobile website
- For Android and Windows phones
- Network interface
- Ethernet to IEEE 802.3 via 10/100BaseT full-duplex, 10/100 Mbit/s, PoE
- Interface UPS
- PoE (Power over Ethernet)
- Serial interface
- RJ12
- Interface streaming
- Axis network camera with VAPIX® version 3
- Number of sensors (max.)
- 16
- Note
- Unencrypted protocols may be deactivated for enhanced network security
- LED displays (rear)
- Network status
- LED displays (front)
- Status
- Protocols
- TCP/IPv4
- TCP/IPv6
- SNMPv1
- SNMPv2c
- SNMPv3
- Telnet
- SSH
- FTP
- SFTP with SSL
- HTTP
- HTTPS with SSL
- NTP
- DHCP
- DNS
- SMTP
- Syslog
- LDAP
- Radius
- OPC-UA
- Modbus/TCP
- RS-232
- Dimensions
- Width: 450 mm
Height: 44 mm
Depth: 144 mm - Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Packs of
- 1 pc(s).
- Customs tariff number
- 85311095
- EAN
- 4028177980532
- ETIM 8
- EC002627
- ETIM 7.0
- EC002627
- ECLASS 8.0
- 27189253
- Product description
- CMC III Processing Unit 19" edition
CMC III Processing Units
Article number: DK 7030.022
The CMC III processing unit 19" edition is the central unit in the CMC III monitoring system. Up to 16 external sensors / CAN bus connection units may be connected. The unit is connected to the data network via Ethernet and configured via Web/USB. Alarms are sent via an email server and linked to the company’s network management system via SNMP.