- Article number:
- SV 9686.820
- Product description
- When using top-mounting components on a busbar system with 4 busbars per phase, a filler piece is additionally required between the bars.
- Material
- E-Cu
- Length
- 110 mm
- Cross-section
- Flat copper bar width: 25 mm
Flat copper bar thickness: 10 mm
- Packs of
- 3 pc(s).
- Weight/pack
- 0.678 kg
- Copper weight (kg per piece)
- 0.076
- Customs tariff number
- 85369001
- EAN
- 4028177947283
- ETIM 7.0
- EC002270
- ECLASS 8.0
- 27409221
- Product description
-
SV filler piece for connection set. When using top-mounting components on a busbar system with 4 strands per phase, a filler piece is additionally required between the strands.