Power distribution

Busbar systems

RiLine busbar systems for individual switchgear and controlgear. Complete solutions up to 1600 A for AC or DC applications.

Busbar systems

RiLine Compact busbar system – up to 125 A

Up to 160 A, 3-pole, simple, tool-free connection of components, all-round contact hazard protection.

Busbar systems

Mini-PLS busbar system – up to 250 A

Up to 250 A, 40 mm bar centre distance, 3-pole, space-saving plug and lock connection from the front, support suitable for top mounting, all-round contact hazard protection.

Busbar systems

RiLine60 busbar system – 800 A and 1600 A

Up to 1600 A, 60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for all the world's markets.

Busbar systems

Fuse components RiLine

Innovative fuse elements for IEC or UL applications up to 630 A.

Busbar systems

Accessories RiLine

Busbar supports single-/2-pole, E-Cu busbars, laminated copper bars, connection system (conductor connection clamps, plate clamps, connection block and system cover)