Plate clamp

Article number: SV 3560.000

For connecting laminated copper bars, no drilling required.

Article number:
SV 3560.000
Product description
For connecting laminated copper bars, no drilling required.
Material
Sheet steel
Surface finish
Zinc-plated, passivated
Clamping area for laminated copper bars (W x H)
34 x 10 mm
To fit busbars
50 x 10 mm
To fit busbars
Busbar E-Cu
Packs of
3 pc(s).
Weight/pack
1.044 kg
PCF/PU (cradle-to-gate)
4 kg CO2 eq (Cat B)
Note on the PCF class
Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
Customs tariff number
85369010
EAN
4028177044357
ETIM 8
EC000001
ETIM 7.0
EC000001
ECLASS 8.0
27141146
Product description
SV Plate clamp, for laminated copper bar, clamping area WH: 34x10 mm, for busbar WH: 50x10 mm
Declarations
Declaration of conformity
Declaration of conformity UK
SV plate clamps
for E-CU busbars with 3 - 10 mm thickness.
For bar width: up to 50 mm
Clamping area for laminated copper bars:
34 x 10 mm
Tightening torque: 6 - 8 Nm
Material:
Sheet steel, zinc-plated, passivated