- Article number:
- SV 3555.000
- Product description
- For connecting round conductors and laminated copper bars.
- Material
- Brass
- Note
- Wire end ferrules should be used with fine wire conductors
- Connection for round conductor cross-sections
- 1 ‐ 4 mm²
- For bar thickness
- 6 ‐ 10 mm
- Packs of
- 15 pc(s).
- Weight/pack
- 0.405 kg
- PCF/PU (Cradle-to-Gate)
- 1.5 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 85369010
- EAN
- 4028177044258
- ETIM 8
- EC000001
- ETIM 7.0
- EC000001
- ECLASS 8.0
- 27141146
- Product description
- SV Conductor connection clamp, 1-4 mm², for bar thickness 6-10 mm, brass
SV conductor connection clamps
for E-Cu busbars and Rittal PLS.
for bar thickness: 10 mm
Connection: for round conductors 1 - 4 mm2
Wire end ferrules should be used with fine wire
conductors.
Tightening torque
Conductor connection clamp: 2 Nm
Material: brass
for E-Cu busbars and Rittal PLS.
for bar thickness: 10 mm
Connection: for round conductors 1 - 4 mm2
Wire end ferrules should be used with fine wire
conductors.
Tightening torque
Conductor connection clamp: 2 Nm
Material: brass