This item will be discontinued on: Jan 30, 2021
- Article number:
- SV 9673.051
- Product description
- Side divider panel for compartments, for locating into the TS pitch pattern. Prepared for the location of mounting brackets for horizontal compartment dividers or mounting plates. Two TS system punchings allow the use of additional TS accessories. The side panel modules for reduced compartment depth and an auxiliary construction using TS punched rails 17 x 17 mm can be used to provide a separate enclosure space in the side panel area, e.g. for the provision of a busbar system.
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- For compartment depth
- 425 mm
- Dimensions
- Height: 100 mm
- Packs of
- 6 pc(s).
- Weight/pack
- 2.79 kg
- Customs tariff number
- 73269098
- EAN
- 4028177543508
- ETIM 7.0
- EC002525
- ECLASS 8.0
- 27400613
- Product description
- SV Compartment side panel module, H: 100 mm, for D: 425 mm