This item will be discontinued on: Jan 30, 2021
- Article number:
- SV 9674.124
- Design
- for mounting in the rear section, top/bottom
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- 3-pole4-pole
165 mm - To fit busbar system
- Flat-PLS 100
- To fit
- Enclosure type: TS 8
- Packs of
- 2 pc(s).
- Weight/pack
- 3.3 kg
- Customs tariff number
- 73269098
- EAN
- 4028177606395
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV System attachment, for busbar support, SV 9676004/021 (Flat-PLS 100), 165 mm bar centre distance, for TS rear section (top/bottom)
- Approvals
- CSA + CSAus