This item will be discontinued on: Jan 30, 2021
- Article number:
- SV 9674.122
- Design
- for mounting in the rear section, top/bottom
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- 3-pole4-pole
120 mm - To fit busbar system
- Flat-PLS 60
- To fit
- Enclosure type: TS 8
- Packs of
- 2 pc(s).
- Weight/pack
- 2.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177606388
- ETIM 7.0
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV System attachment, for busbar support, SV 9674002/020 (Flat-PLS 60), 120 mm bar centre distance, for TS rear section (top/bottom)