- Article number:
- SV 9670.005
- Material
- Sheet steel
- Surface finish
- Enclosure frame: Dipcoat-primed
Door(s), roof, rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame with r/h door hinge, left side open
Roof
Rear panel
Three-piece gland plates
Lock: 3 mm double-bit
4 eyebolts
Locating frame for disconnectors with fuses (brands ABB SlimLine/Jean Müller SASIL)
- Test specification
- IEC 61 439-1/-2
- IEC 61 641
- IP protection category to IEC 60 529
- Up to IP 3X, depending on the panels
- Dimensions
- Width: 1,000 mm
Height: 2,000 mm
Depth: 600 mm
- Packs of
- 1 pc(s).
- EAN
- 4028177814547
- ETIM 7.0
- EC000268
- ECLASS 8.0
- 27180101
- Product description
-
SV Fuse-switch disconnector enclosure, WHD: 1000x2000x600 mm, sheet steel