- Article number:
- SK 3239.208
- Product description
- For ventilation by convection, an outlet filter can be installed in the upper and lower sections of the enclosure.
- Material
- ABS
- Colour
- RAL 9005
- Supply includes
- Outlet filter
Chopped-fibre filter mat
- Mounting cut-out
- Cut-out width: 177 mm
Cut-out height: 177 mm
- To fit Model No.
- SK 3239.1xx
- Dimensions
- Width: 204 mm
Height: 204 mm
Depth: 24 mm
- Protection category NEMA
- Type 12 with chopped-fibre filter/pleated filter
- Type 3, 3R, 4, 4X with chopped-fibre filter/pleated filter and hose-proof hood
- IP protection category to IEC 60 529
- IP54 with chopped-fibre filter/pleated filter
- IP55 with pleated filter and absorber mat
- IP56 with chopped-fibre filter/pleated filter and hose-proof hood
- Weight/pack
- 0.38 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 39269097
- EAN
- 4028177663497
- ETIM 8
- EC002513
- ETIM 7.0
- EC002513
- ECLASS 8.0
- 27180706
- Product description
-
SK outlet filter, standard, WHD: 204 x 204 x 24 mm