- Article number:
- SK 3311.391
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans
- Temperature monitoring and control
- With redundant temperature sensor integrated at the air end as standard
- Minimal area load due to low weight
- Absorbed thermal energy is emitted to the ambient air at the external condenser location, without heating up the installation room
- Ideal for IT cooling of small and medium-sized locations
- One or two racks can be cooled separately
- Thanks to the speed-regulated compressor, the cooling output is ideally adapted to actual requirements
- Specific maintenance of the LCP DX due to separation of cooling and server racks
- Function principle
- The LCP is designed for siting within a bayed enclosure suite. Hot air is drawn in from the aisle at the rear of the device, cooled by the high-capacity compact impellers, and blown back into the room or cold aisle after cooling.
- Colour
- RAL 9005
- Max. cooling output
- 20 kW
- Duty cycle
- 100 %
- Type of electrical connection
- Connection clamp
- Cooling medium
- R410A
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Linear fan control
- Inverter-controlled compressor
- Note
- null
- Installation in bayed enclosure suite
- Flush
- Air throughput (unimpeded air flow)
- At 50 Hz: 4,800 m³/h
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm
- Modulation range
- 6 ‐ 20 kW
- Operating temperature range
- 15 °C...35 °C
- Storage temperature range
- -20 °C...60 °C
- Total cooling output/Number of fan modules
- 20 kW
- Packs of
- 1 pc(s).
- Weight/pack
- 201 kg
- EAN
- 4028177940475
- EAN11 (UC)
- 91365
- ECLASS 8.0
- 27180712