Liquid Cooling Package LCP Rack CW, LCP Rack CWG

Article number: SK 3313.130

Cooling via high-performance compact impellers. The LCP draws in the air at the sides at the rear of the server enclosures and blows the cooled air back into the front part of the server enclosure at the sides.

Article number:
SK 3313.130
Design
CW
Benefits
Maximum energy efficiency due to EC fan technology and IT-based control
Minimal pressure loss at the air end, which in turn minimises the power consumption of the fans
Control of the server inlet temperature
With redundant temperature sensor integrated at the air end as standard
Optimum adaptability due to dynamic, continuous control of the cold water volume flow
By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
Targeted cooling output due to modular fan units
Fan modules configurable as n+1 redundancy
Standard 3-phase connection for electrical redundancy
The separation of cooling and enclosure prevents the ingress of water into the server enclosure
A footprint of max. 0.36 m² for all cooling services
Improved heat recovery, thanks to high water return temperatures when using LCP CW glycol variants, for example in combination with a heat pump
Optimum access for maintenance and servicing from the front and rear
Tool-free replacement of the fan modules
Function principle
The LCP draws in the air at the sides at the rear of the server enclosures, cools it using high-performance compact impellers, and blows the cooled air back into the front part of the server enclosure at the sides
Material
Sheet steel, spray-finished
Colour
RAL 7035
Options
Fully integrated fire detection and extinguisher system
Automatic server enclosure door opening
Direct connection of additional CMC III sensors is supported
Racks 2200 mm high
Design
Rack cooling
Monitoring
Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage
Direct connection of the unit via SNMP over Ethernet
Integration into RiZone
Total cooling output/Number of fan modules
10 kW/1
20 kW/2
30 kW/3
Air throughput (unimpeded air flow)
At 50 Hz: 4,800 m³/h
Number of fan modules in supplied state
1
Dimensions
Width: 300 mm
Height: 2,000 mm
Depth: 1,000 mm
To fit enclosure type
VX IT
Installation in bayed enclosure suite
Flush
Rated operating voltage
200 V - 240 V, 1~, 60 Hz
346 V - 415 V, 3~, 50 Hz
346 V - 415 V, 3~, 60 Hz
Max. cooling output
30 kW
Type of electrical connection
Connector
Duty cycle
100 %
Cooling medium
Water
EC fan
Yes
Fans may be exchanged with the system operational
Yes
Temperature control
Linear fan control
Two-way control valve
Water connections
DN 40 (G 1½" external thread)
Permissible operating pressure (p. max.)
10 bar
Water inlet temperature
15 °C
Protection category to IEC 60 529
IP 20
Packs of
1 pc(s).
Weight/pack
230 kg
Customs tariff number
84186900
EAN
4028177953963
ETIM 8
EC002515
ETIM 7.0
EC002515
ECLASS 8.0
27180712
Product description
LCP Rack CW, 30 kW, flush, RAL 7035, WHD: 300 x 2000 x 1000 mm
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Visio Shapes
LCP Rack CW, 3313.130:
Regulatory model no.: LCP G 7A1R13SA70000

The design of the unit is optimised for use in data centres.
The integrated air/water heat exchanger guarantees a sensitive cooling
output of 30 kW with standard server enclosure dimensions, the lowest
possible weight and comprehensive possibilities for monitoring.

The air/water heat exchanger is mounted on the side of the rack.
LCP Rack CW offers enclosure-based cooling separate from the room air
and is thus also a means to reduce the noise level.
The unit is capable of providing cooling for either one or two server
racks.
The use of an integrated EC fan module (cooling output up to 10 kW)
achieves maximum efficiency and minimises the electrical energy
consumption.
The cooling output can be raised to 30 kW by installing two further fan
modules (accessories).
This safeguards the value of an investment where the maximum cooling
output is not yet required at the time of initial installation.
The unit is prepared for the incorporation of up to six EC fan modules.
Configuration with the maximum number of fans can thus also serve to
achieve redundancy or to minimise electrical power consumption.

The air/water heat exchanger and server rack are incorporated into a
single bayed suite, but nevertheless remain separate from each other.
This eliminates the risk of water penetrating into the server rack and
simplifies installation and service.
There is no access to the adjacent IT rack via the LCP.
Leakage monitoring is integrated. If a sensor installed in the
condensate tray detects a leakage, the main controller issues an alarm
message and/or interrupts the supply of cooling medium to the unit.
All components which may come into contact with condensate are made from
stainless steel in order to avoid corrosion.

The unit was developed for the exclusive purpose of providing a
sensitive cooling output.
An accessory kit enables the water connection to be realised either at
the top or at the bottom (G 1½" external thread).
Fast commissioning of the unit thanks to fast and simple air bleeding.
The fans can be replaced in a matter of seconds and without the need for
tools or specially qualified personnel, also during continued operation.

An advanced software concept enabling network integration for the
monitoring/setting of all technical parameters is implemented as a
standard feature.
An integrated fail-safe operating mode maintains reliable cooling in
case of a controller failure.
Up to eight additional sensors (temperature/humidity, etc.) can be
connected.

Technical data:
Sensitive cooling output with 1/2/3 fans: 10/20/30 kW
Operating temperature range, ambient: 10 °C - 50 °C
Operating temperature range, cooling medium: 10 °C - 30 °C
(non-condensing)
Lower inlet temperatures possible after consultation with the
manufacturer.

Installed fans: 1 (max. 6 possible)
Air throughput: 4,800 m³/h (3 fans)
Air intake temperature: 24 °C
Water inlet temperature: 15 °C
Medium: Water or water/glycol mixture
Cooling medium throughput (0-100 l/min): approx. 60 l/min (pure water)
Pressure loss: approx. 0.6 bar
Water connection: G 1½" external thread
Voltage: 200-240 V AC, 1~ N, PE, 50/60 Hz; 346-415 V AC, 3N~, PE, 50/60
Hz
Max. connected load (3 fan modules): 1490 W
Max. connected load (6 fan modules): 2990 W
Control according to server air intake temperature, realised by way of
throughput regulation and EC fans with infinitely variable speed
Noise level at a distance of 1 m: max. 88 dB(A)
Colour:
Enclosure frame, roof plate, side panels and rear door: RAL 7035
Aluminium front door, vertical, aluminium, silver-grey anodised
Aluminium front door, horizontal, aluminium, painted in RAL 9005
Aluminium front door, sheet steel panel, painted in RAL 9005
Handle and hinges: RAL 9005

Dimensions: WxHxD: 300 x 2000 x 1000 mm
Weight as delivered: 225 kg

Controller/interfaces:
Network port (RJ 45): Ethernet to IEEE 802.3 via 10/100BaseT with PoE
Front USB port: Mini USB for system setup
Rear USB port: For USB thumb drive for data memory up to 32 GB
Front SD-HC slot: Data memory up to 32 GB
Alarm relay output: Changeover contact for extra-low voltage (24 V DC, 1
A)
Digital inputs: 2x (terminal)
Protocols, Ethernet:
TCP/IPv4, TCP/IPv6, SNMPv1, SNMPv2c, SNMPv3, Modbus TCP, OPC ua, Telnet,
SSH, (S)FTP, HTTP (S), NTP, DHCP, DNS, SMTP (S), Syslog
Eight additional sensors (temperature, humidity, etc.) can be connected

Software
Control according to server air intake temperature
Automatic or manual control can be selected
Remote control via SNMP, Modbus TCP, OPC ua is possible
Target value specification by way of an external temperature sensor can
be selected
Water-side ?T control can be selected for efficient chiller operation
Programming of logic operations (tasks) is possible in order to automate
specific processes

Special features:
Simple maintenance of the unit from the front and back, enabling cable
channels and aisle partitioning to be positioned above the unit.
Tool-free fan replacement without interrupting operation.
Integrated software with water-side ?T control for efficient chiller
operation
For operation with a water inlet temperature below the dew point, the
unit 3313.250 (300 x 2000 x 1200 mm) with patented condensate management
is recommended.

Optional:
Fan module to increase cooling output: 3313.016
Touchscreen display, colour: 3311.030
Connection hose, bottom/top: 3311.040
Condensate pump: 3312.012
Integrated spray eliminator upon request