- Article number:
- SK 3336.415
- Design
- Robust industrial standard
Floating contact for collective fault signal - Benefits
- Reduced volume of refrigerant, thanks to microchannel technology
- Touch display for simplified user guidance
- Remote monitoring pre-integrated into the base unit
- Integral safety functions
- Pre-configured options
- Colour
- Enclosure: RAL 7035
Base/plinth: RAL 7016 - Supply includes
- Chiller wired ready for connection
Multilingual documentation including functional diagram and wiring plans - Protection category to IEC 60 529
- IP 44 (electrics)
- Total cooling output Tw10 / Tu32
- Cooling output Tw10 Tu32/50 Hz: 12.2 kW
Cooling output Tw10 Tu32/60 Hz: 12.3 kW - Total cooling output Tw18 / Tu32
- Cooling output Tw18 Tu32/50 Hz: 14.3 kW
Cooling output Tw18 Tu32/60 Hz: 14.8 kW - Total cooling output to DIN EN 14511 Tw18 / Tu35
- Cooling output Tw18 Tu35/50 Hz: 13.86 kW
Cooling output Tw18 Tu35/60 Hz: 14.36 kW - Air throughput (unimpeded air flow)
- At 50 Hz: 6,000 m³/h
At 60 Hz: 7,200 m³/h - Rated operating voltage
- 400 V, 3~, 50 Hz
- 460 V, 3~, 60 Hz
- Dimensions
- Width: 660 mm
Height: 1,265 mm
Depth: 1,315 mm - Control voltage 24 V DC
- Yes
- Precision controller
- Yes
- Performance-enhanced pump
- Yes
- Noise level
- 68 dB(A)
- Operating temperature range
- 10 °C...43 °C
- Operating temperature range of cooling medium
- 10 °C...25 °C
- Temperature hysteresis
- ± 0.25 K
- Refrigerant/cooling medium
- Refrigerant: R410A
Quantity: 1.35 kg
Global Warming Potential (GWP): 2,088
CO₂ equivalent (CO₂e): 2.82 t - Pump pressure
- At 50 Hz: 5 bar
At 60 Hz: 7 bar - Volumetric flow (cooling medium)
- At 50 Hz: 35 l/min
At 60 Hz: 55 l/min - Power consumption Pel
- At 50 Hz: 7.7 kW
At 60 Hz: 9.9 kW - Rated current max.
- At 50 Hz: 13.8 A
At 60 Hz: 14.65 A - Water connections
- R 1" internal thread
- Number of cooling circuits
- 1
- Tank
- Material: PE plastic
Volume: 49 l - Operating weight
- 302 kg
- Packs of
- 1 pc(s).
- Weight/pack
- 253 kg
- Customs tariff number
- 84186900
- EAN
- 4028177926950
- ETIM 8
- EC002516
- ETIM 7.0
- EC002516
- ECLASS 8.0
- 27180713
- Product description
- SK Blue e chiller 13.86/14.36 kW, 400 V, 3~, 50 Hz, 460 V, 3~, 60 Hz, WHD: 660 x 1,265 x 1,315 mm
3336.415,,
Chiller Blue e,,
The Blue e chiller in the floor standing enclosure provides centralised,
efficient cooling of the cooling water.,,
The microchannel technology reduces the volume of refrigerant required.
Intuitive operation via touch display and intelligent communications
interfaces ensure user-friendly operation and analysis.,,
The integrated remote monitoring in the basic unit additionally ensures
maximum safety.
Total cooling output TW10 TU32, 50/60 Hz: 12,2 / 12,3 kW,,
Total cooling output TW18 TU32, 50/60 Hz: 14,3 / 14,8 kW
Total cooling output TW18 TU35, 50/60 Hz: 13,86 / 14,36 kW,,
Power consumption 50/60 Hz: 7,7 / 9,9 kW,,
Rated power input 50/60 Hz: 13,8 / 14,65 A,,
Volumetric flow (cooling medium) 50/60 Hz: 35 / 55 l/min,,
Pump pressure 50/60 Hz: 5 / 7 bar,,
Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz,,
Colour: Enclosure: RAL 7035; Base/plinth: RAL 7016,,
Dimensions [WxHxD]: 660x1265x1315 mm,,
Operating temperature range: 10 °C to 43 °C,,
Liquid media temperature range: 10 °C to 25 °C,,
Temperature hysteresis: +/- 0,25 K,,
Number of cooling circuits: 1,,
Refrigerant / Quantity:,,R410a / 1350 g
Tank (Material): PE plastic,,
Tank (contents): 49 l,,
Water connections: R 1" IG,,
Options: Performance-enhanced pump, precision controller, control
voltage 24 V DC,,
Noise level: 68 dB(A),,
Protection category IP to IEC 60 529: IP 44 (electrics),,
Weight: 253 kg,,
Weight in operating status: 302 kg
Chiller Blue e,,
The Blue e chiller in the floor standing enclosure provides centralised,
efficient cooling of the cooling water.,,
The microchannel technology reduces the volume of refrigerant required.
Intuitive operation via touch display and intelligent communications
interfaces ensure user-friendly operation and analysis.,,
The integrated remote monitoring in the basic unit additionally ensures
maximum safety.
Total cooling output TW10 TU32, 50/60 Hz: 12,2 / 12,3 kW,,
Total cooling output TW18 TU32, 50/60 Hz: 14,3 / 14,8 kW
Total cooling output TW18 TU35, 50/60 Hz: 13,86 / 14,36 kW,,
Power consumption 50/60 Hz: 7,7 / 9,9 kW,,
Rated power input 50/60 Hz: 13,8 / 14,65 A,,
Volumetric flow (cooling medium) 50/60 Hz: 35 / 55 l/min,,
Pump pressure 50/60 Hz: 5 / 7 bar,,
Rated operating voltage: 400 V, 3~, 50 Hz; 460 V, 3~, 60 Hz,,
Colour: Enclosure: RAL 7035; Base/plinth: RAL 7016,,
Dimensions [WxHxD]: 660x1265x1315 mm,,
Operating temperature range: 10 °C to 43 °C,,
Liquid media temperature range: 10 °C to 25 °C,,
Temperature hysteresis: +/- 0,25 K,,
Number of cooling circuits: 1,,
Refrigerant / Quantity:,,R410a / 1350 g
Tank (Material): PE plastic,,
Tank (contents): 49 l,,
Water connections: R 1" IG,,
Options: Performance-enhanced pump, precision controller, control
voltage 24 V DC,,
Noise level: 68 dB(A),,
Protection category IP to IEC 60 529: IP 44 (electrics),,
Weight: 253 kg,,
Weight in operating status: 302 kg