Enclosure heater without fan

Article number: SK 3105.340

Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits. Version without fan. Continuous thermal output 10 – 150 W.

Article number:
SK 3105.340
Product description
Enclosure heaters to regulate relative humidity, prevent temperatures from dropping below the dew point and stop condensation forming inside the enclosure. This prevents consequential damage associated with corrosion or electrical short circuits.
Material
Aluminium, anodised
Supply includes
PTC heater
Quick-connection terminal
Assembly parts
Note
A thermostat is recommended for precise temperature control inside the enclosure.
In order to prevent condensation on assemblies, a hygrostat is recommended to regulate heating
In larger enclosures, even heat distribution is best achieved by installing several low-output heaters.
Note on Model No.
An operating temperature of -40 °C is supported. Manufacturer's declaration available on request.
Special voltages available on request. We reserve the right to make technical modifications.
Continuous thermal output at 10 °C
49 W ‐ 50 W
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
Dimensions
Width: 64 mm
Height: 155 mm
Depth: 56 mm
Pre-fuse
Miniature circuit-breaker/fuse: 4 A
IP protection category to IEC 60 529
IP 20
Protection class
II (all-insulated)
Operating temperature range
-33 °C...65 °C
Packs of
1 pc(s).
Weight/pack
0.395 kg
Customs tariff number
85162999
EAN
4028177638648
ETIM 7.0
EC000737
ECLASS 8.0
27180710
Product description
SK enclosure heater, without fan, 49-50 W, 110-240 V, 1~, 50/60 Hz, WHD: 64 x 155 x 56 mm
Approvals
CSA
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
Technical details
Technical system catalogue
SK 3105.340,,
,,
Enclosure heater without fan and quick-connection terminal,,
,,
Continuous thermal output at 10°C [W]: 49-50,,
Rated operating voltage: 110V-240V, 1~, 50Hz/60Hz,,
Dimensions WxHxD [mm]: 64x155x56,,
Operating temperature range: -33°C bis +65°C,,
Miniature circuit-breaker/fuse T: 4A,,
Protection category IP to IEC 60 529: IP 20,,
Protection class: II,,
Weight: 0,4kg,,