- Article number:
- TP 6715.500
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
- Surface finish
- Dipcoat-primed, powder-coated on the outside, textured paint
- Colour
- RAL 7035
- Supply includes
- Enclosure
Cover hinged at rear, 2 stays with automatic locking. Automatic unlocking on the left, manual unlocking on the right
Opening for running cables into the enclosure base
- IK Code
- IK08
- Basic material
- Sheet steel
- Dimensions
- Width: 800 mm
Height: 235 mm
Depth: 730 mm
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Packs of
- 1 pc(s).
- Weight/pack
- 27 kg
- Customs tariff number
- 94032080
- EAN
- 4028177554238
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
-
TP TopConsole system, desk unit for 3-part assembly, WHD 800x730 mm, sheet steel